![](https://www.xppower.com/storage/products/images/pbr650_prod_lrg.jpg)
PBR650 Series
650W chassis mount AC-DC power supplies with medical (BF) & ITE approvals
Designed for medical (BF) applications, the chassis mount PBR650, has medical 2 x MOPP (Input to Output), 1 x MOPP (Input to Ground) & ITE safety approvals. Available in two case styles: as a U channel for convection (500-550W) or external 30CFM forced air cooling (600-650W) (model numbers with suffix B); or enclosed (model numbers with suffix C) with built-in fan cooling (600-650W).
With BF class insulation the PBR650 achieves EN55011/32 Level B conducted emissions compliance whilst maintaining very low earth leakage currents making it suitable for medical (BF), industrial electronics and ITE applications where a 550/600W chassis mount power supply is required.
Features
- 600W/650W fan cooled 500W/550W convection cooled
- 8” x 4” footprint, 2.58” profile
- Regulated single outputs 12V to 57VDC
- Input range 80 to 264VAC
- Medical (BF) safety approvals
- Class B conducted & radiated emissions
- AC OK, inhibit & remote sense
- 5V 0.2A standby
- -10°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
PBR650PS12C | 650W | Single Phase | 12V | 55A | Datasheet | Stock | RFQ |
![]() |
PBR650PS15C | 650W | Single Phase | 15V | 44A | Datasheet | Stock | RFQ |
![]() |
PBR650PS18C | 650W | Single Phase | 18V | 40A | Datasheet | Stock | RFQ |
![]() |
PBR650PS24C | 650W | Single Phase | 24V | 30A | Datasheet | Stock | RFQ |
![]() |
PBR650PS28C | 650W | Single Phase | 28V | 25.5A | Datasheet | Stock | RFQ |
![]() |
PBR650PS36C | 650W | Single Phase | 36V | 20A | Datasheet | Stock | RFQ |
![]() |
PBR650PS48C | 650W | Single Phase | 48V | 15A | Datasheet | Stock | RFQ |
![]() |
PBR650PS57C | 650W | Single Phase | 57V | 12.5A | Datasheet | Stock | RFQ |