No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

PDM30 Series

 

 

Features

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
PDM30US05 30W Single Phase 5V 4A Datasheet Stock RFQ
PDM30US09 30W Single Phase 9V 3A Datasheet Stock RFQ
PDM30US12 30W Single Phase 12V 2.5A Datasheet Stock RFQ
PDM30US15 30W Single Phase 15V 2A Datasheet Stock RFQ
PDM30US18 30W Single Phase 18V 1.65A Datasheet Stock RFQ
PDM30US24 30W Single Phase 24V 1.25A Datasheet Stock RFQ