QHL150 Series

150W quarter brick 300VDC input baseplate cooled DC-DC converters

The QHL150 series provides a compact 150W DC-DC solution in an industry standard quarter brick package with a nominal 300VDC input and an operating range of 180 to 425VDC. This series of modules enables effective construction of distributed power architectures from AC front ends, PFC front ends, baseplate cooled ESG solutions and high voltage battery applications.

Utilizing the integral baseplate for conduction cooling gives the designer flexibility in system design. Constructed with reinforced insulation, the QHL series features an industrial operating temperature range and includes protection for over current, over temperature and over voltage.

 

Features

  • Regulated single outputs from 12 to 48VDC
  • Output voltage trim -20%/+10%
  • 180 to 425VDC input range
  • 3.0kVAC input/output isolation
  • Industry standard ¼ brick package
  • Baseplate cooled
  • High efficiency up to 90%
  • ITE safety approvals
  • Short circuit, overvoltage & overtemperature protection
  • Remote On/Off
  • -40°C to +100°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
QHL150300S05 150W 180 to 425VDC 5V 30A Datasheet Stock RFQ
QHL150300S12 150W 180 to 425VDC 12V 12.5A Datasheet Stock RFQ
QHL150300S15 150W 180 to 425VDC 15V 10A Datasheet Stock RFQ
QHL150300S24 150W 180 to 425VDC 24V 6.3A Datasheet Stock RFQ
QHL150300S28 150W 180 to 425VDC 28V 5.4A Datasheet Stock RFQ
QHL150300S48 150W 180 to 425VDC 48V 3.2A Datasheet Stock RFQ