QHL300 Series

300W half brick 300VDC input baseplate cooled DC-DC converters

The QHL300 series provides a compact 300W DC-DC solution in an industry standard half brick package with a nominal 300VDC input and an operating range of 180 to 425VDC. This series of modules enables effective construction of distributed power architectures from AC front ends, PFC front ends, baseplate cooled ESG solutions and high voltage battery applications.

Utilizing the integral baseplate for conduction cooling gives the designer flexibility in system design. Constructed with reinforced insulation, the QHL series features an industrial operating temperature range and includes protection for over current, over temperature and over voltage.

 

Features

  • Regulated single outputs from 5 to 48VDC
  • Output voltage trim -20%/+10%
  • 180 to 425VDC input range
  • 3.0kVAC isolation
  • Industry standard ½ brick package
  • Baseplate cooled
  • High efficiency up to 90%
  • ITE safety approvals
  • Short circuit, overvoltage & overtemperature protection
  • Remote On/Off
  • -40°C to +100°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
QHL300300S05 300W 180 to 425VDC 5V 60A Datasheet Stock RFQ
QHL300300S12 300W 180 to 425VDC 12V 25A Datasheet Stock RFQ
QHL300300S24 300W 180 to 425VDC 24V 12.5A Datasheet Stock RFQ
QHL300300S28 300W 180 to 425VDC 28V 10.7A Datasheet Stock RFQ
QHL300300S48 300W 180 to 425VDC 48V 6.25A Datasheet Stock RFQ