QSB150 Series
4:1 half brick baseplate cooled 150W DC-DC converters for ITE & industrial electronics applications
The QSB150 series offers a compact 150W DC-DC converter solution in an industry standard ½ brick package, with integral baseplate for conduction cooling. Available in two input ranges, covering 9 to 36VDC & 18 to 75VDC.
Standard features are: output voltage trim, remote sense, remote On/Off, a wide operating temperature range and includes protection for over current, over temperature and over voltage.
The QSB150 is highly suited to telecommunications, distributed power architectures, battery operated equipment, industrial electronics, mobile equipment and many other applications.
Features
- Regulated single outputs 3.3 to 24VDC
- 4:1 input ranges 9 to 36VDC & 18 to 75VDC
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
QSB15024S05 | 150W | 9 to 36VDC | 5V | 30A | Datasheet | Stock | RFQ | |
QSB15024S12 | 150W | 9 to 36VDC | 12V | 12.5A | Datasheet | Stock | RFQ | |
QSB15024S15 | 150W | 9 to 36VDC | 15V | 10A | Datasheet | Stock | RFQ | |
QSB15024S24 | 150W | 9 to 36VDC | 24V | 6.5A | Datasheet | Stock | RFQ | |
QSB15024S3V3 | 150W | 9 to 36VDC | 3.3V | 30A | Datasheet | Stock | RFQ | |
QSB15048S05 | 150W | 18 to 75VDC | 5V | 30A | Datasheet | Stock | RFQ | |
QSB15048S12 | 150W | 18 to 75VDC | 12V | 12.5A | Datasheet | Stock | RFQ | |
QSB15048S15 | 150W | 18 to 75VDC | 15V | 10A | Datasheet | Stock | RFQ | |
QSB15048S24 | 150W | 18 to 75VDC | 24V | 6.5A | Datasheet | Stock | RFQ | |
QSB15048S3V3 | 150W | 18 to 75VDC | 3.3V | 30A | Datasheet | Stock | RFQ |