QSC150 Series

150W 4:1 quarter brick DC-DC converters for railway & industrial electronics applications

The QSC150 series offers a compact 150W DC-DC converter solution in an industry standard quarter brick package. This series of modules is available in two input ranges, covering 9 to 36VDC & 18 to 75VDC that enables effective construction of distributed power architectures.

Utilizing the integral baseplate for conduction cooling gives the designer flexibility in system design, with an industrial operating temperature range -40°C to +105°C and includes protection for over current, over temperature and over voltage.

Complies with railway standards EN50155 and EN45545-2. In addition to railway applications the QSC150 is highly suited to telecommunications, distributed power architectures, battery operated equipment, industrial electronics, mobile equipment and many other applications.

 

Features

  • Regulated single outputs 3V3 to 24VDC
  • Wide 4:1 input range
  • Complies with EN50155 and EN45545-2
  • Baseplate cooled
  • Industry standard quarter brick
  • Regulated single outputs
  • Output trim ±10%
  • 2.2kVDC to 3.0kVDC isolation
  • Efficiency to 92%
  • Short circuit, overvoltage and overtemperature protection
  • Remote on/off
  • -40 °C to +105 °C operation
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
QSC15024S05 150W 9 to 36VDC 5V 30A Datasheet Stock RFQ
QSC15024S12 150W 9 to 36VDC 12V 12.5A Datasheet Stock RFQ
QSC15024S24 150W 9 to 36VDC 24V 6.3A Datasheet Stock RFQ
QSC15024S28 150W 9 to 36VDC 28V 5.4A Datasheet Stock RFQ
QSC15024S48 150W 9 to 36VDC 48V 3.2A Datasheet Stock RFQ
QSC15048S05 150W 18 to 75VDC 5V 30A Datasheet Stock RFQ
QSC15048S12 150W 18 to 75VDC 12V 12.5A Datasheet Stock RFQ
QSC15048S24 150W 18 to 75VDC 24V 6.3A Datasheet Stock RFQ
QSC15048S28 150W 18 to 75VDC 28V 5.4A Datasheet Stock RFQ
QSC15048S48 150W 18 to 75VDC 48V 3.2A Datasheet Stock RFQ