No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

RDC20 Series

20W PCB mount single & dual output DC-DC converters for railway applications

RDC20 series converters designed for railway applications comply with EN50155 & meets EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.

The 20 Watt RDC20 is available in two input ranges, covering: 36 to 140VDC for 72VDC; 55 to 176VDC for 110VDC.

They are suitable for a wide range of railway applications where there is a low power requirement. They are also particularly suited to portable & battery-operated equipment where they can provide a constant load voltage at different states of battery charge/discharge.

 

Features

  • Regulated single and dual outputs
  • PCB mount package
  • 72 & 110VDC input for railway applications
  • 1.5kVAC basic isolation
  • High power density
  • High efficiency - up to 88%
  • Remote On/Off
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
RDC2072S3V3 20W 36 to 140VDC 3.3V 6A Datasheet Stock RFQ
RDC2072S05 20W 36 to 140VDC 5V 4A Datasheet Stock RFQ
RDC2072S12 20W 36 to 140VDC 12V 1.65A Datasheet Stock RFQ
RDC2072S15 20W 36 to 140VDC 15V 1.33A Datasheet Stock RFQ
RDC2072D05 20W 36 to 140VDC 5V, -5V 2A, 2A Datasheet Stock RFQ
RDC2072D12 20W 36 to 140VDC 12V, -12V 0.83A, 0.83A Datasheet Stock RFQ
RDC2072D15 20W 36 to 140VDC 15V, -15V 0.67A, 0.67A Datasheet Stock RFQ
RDC20110S3V3 20W 55 to 176VDC 3.3V 6A Datasheet Stock RFQ
RDC20110S05 20W 55 to 176VDC 5V 4A Datasheet Stock RFQ
RDC20110S12 20W 55 to 176VDC 12V 1.65A Datasheet Stock RFQ
RDC20110S15 20W 55 to 176VDC 15V 1.33A Datasheet Stock RFQ
RDC20110D05 20W 55 to 176VDC 5V, -5V 2A, 2A Datasheet Stock RFQ
RDC20110D12 20W 55 to 176VDC 12V, -12V 0.83A, 0.83A Datasheet Stock RFQ
RDC20110D15 20W 55 to 176VDC 15V, -15V 0.67A, 0.67A Datasheet Stock RFQ