RDC30 Series
30W PCB mount single, dual & tripleoutput DC-DC converters for railway applications
RDC30 series converters designed for railway applications comply with EN50155 & meets EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.
The 30 Watt RDC30 is available in two input ranges, covering: 36 to 140VDC for 72VDC; 55 to 176VDC for 110VDC. They are suitable for a wide range of railway applications where there is a low power requirement.
Typical applications on traction & rolling stock include: Door control; Safety monitors; Communication systems; Video surveillance; Access & ticketing machines; Drive controls; Power controls; Information systems; Lighting; Passenger device-charging USB ports.
Features
- Regulated single, dual and triple outputs
- 2” x 1” footprint, 0.42" profile
- PCB mount package
- 72 & 110 VDC input for railway applications
- 1.5kVC basic isolation
- High power density
- High efficiency - up to 91%
- Remote On/Off
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
RDC3072S3V3 | 30W | 36 to 140VDC | 3.3V | 7.5A | Datasheet | Stock | RFQ | |
RDC3072S05 | 30W | 36 to 140VDC | 5V | 6A | Datasheet | Stock | RFQ | |
RDC3072S12 | 30W | 36 to 140VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
RDC3072S15 | 30W | 36 to 140VDC | 15V | 2A | Datasheet | Stock | RFQ | |
RDC3072D05 | 30W | 36 to 140VDC | 5V, -5V | 3A, 3A | Datasheet | Stock | RFQ | |
RDC3072D12 | 30W | 36 to 140VDC | 12V, -12V | 1.25A, 1.25A | Datasheet | Stock | RFQ | |
RDC3072D15 | 30W | 36 to 140VDC | 15V, -15V | 1A, 1A | Datasheet | Stock | RFQ | |
RDC3072T0312 | 30W | 36 to 140VDC | 3.3V, 12V, -12V | 5A, 0.42A, 0.42A | Datasheet | Stock | RFQ | |
RDC3072T0315 | 30W | 36 to 140VDC | 3.3V, 15V, -15V | 5A, 0.33A, 0.33A | Datasheet | Stock | RFQ | |
RDC3072T0512 | 30W | 36 to 140VDC | 5V, 12V, -12V | 4A, 0.42A, 0.42A | Datasheet | Stock | RFQ | |
RDC3072T0515 | 30W | 36 to 140VDC | 5V, 15V, -15V | 4A, 0.33A, 0.33A | Datasheet | Stock | RFQ | |
RDC30110S3V3 | 30W | 55 to 176VDC | 3.3V | 7.5A | Datasheet | Stock | RFQ | |
RDC30110S05 | 30W | 55 to 176VDC | 5V | 6A | Datasheet | Stock | RFQ | |
RDC30110S12 | 30W | 55 to 176VDC | 12V | 2.5A | Datasheet | Stock | RFQ | |
RDC30110S15 | 30W | 55 to 176VDC | 15V | 2A | Datasheet | Stock | RFQ | |
RDC30110D05 | 30W | 55 to 176VDC | 5V, -5V | 3A, 3A | Datasheet | Stock | RFQ | |
RDC30110D12 | 30W | 55 to 176VDC | 12V, -12V | 1.25A, 1.25A | Datasheet | Stock | RFQ | |
RDC30110D15 | 30W | 55 to 176VDC | 15V, -15V | 1A, 1A | Datasheet | Stock | RFQ | |
RDC30110T0312 | 30W | 55 to 176VDC | 3.3V, 12V, -12V | 5A, 0.42A, 0.42A | Datasheet | Stock | RFQ | |
RDC30110T0315 | 30W | 55 to 176VDC | 3.3V, 15V, -15V | 5A, 0.33A, 0.33A | Datasheet | Stock | RFQ | |
RDC30110T0512 | 30W | 55 to 176VDC | 5V, 12V, -12V | 4A, 0.42A, 0.42A | Datasheet | Stock | RFQ | |
RDC30110T0515 | 30W | 55 to 176VDC | 5V, 15V, -15V | 4A, 0.33A, 0.33A | Datasheet | Stock | RFQ |