RDC40 Series
40W PCB mount single & dual output DC-DC converters for railway applications
RDC40 series converters designed for railway applications comply with EN50155 & meets EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.
The 40 Watt RDC40 is available in two input ranges, covering: 36 to 140VDC for 72VDC; 55 to 176VDC for 110VDC.
They are suitable for a wide range of railway applications where there is a low power requirement. Typical applications on traction & rolling stock include: Door control; Safety monitors; Communication systems; Video surveillance; Access & ticketing machines; Drive controls; Power controls; Information systems; Lighting; Passenger device-charging USB ports.
Features
- Regulated single and dual outputs
- 2" x 1.6" footprint, 0.42" profile
- PCB mount package
- 72 & 110VDC input for railway applications
- 1.5kVAC basic isolation
- High power density
- High efficiency - up to 90%
- Remote On/Off
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
RDC4072S3V3 | 40W | 36 to 140VDC | 3.3V | 10A | Datasheet | Stock | RFQ | |
RDC4072S05 | 40W | 36 to 140VDC | 5V | 8A | Datasheet | Stock | RFQ | |
RDC4072S12 | 40W | 36 to 140VDC | 12V | 3.35A | Datasheet | Stock | RFQ | |
RDC4072S15 | 40W | 36 to 140VDC | 15V | 2.65A | Datasheet | Stock | RFQ | |
RDC4072D12 | 40W | 36 to 140VDC | 12V, -12V | 1.65A, 1.65A | Datasheet | Stock | RFQ | |
RDC4072D15 | 40W | 36 to 140VDC | 15V, -15V | 1.35A, 1.35A | Datasheet | Stock | RFQ | |
RDC40110S3V3 | 40W | 55 to 176VDC | 3.3V | 10A | Datasheet | Stock | RFQ | |
RDC40110S05 | 40W | 55 to 176VDC | 5V | 8A | Datasheet | Stock | RFQ | |
RDC40110S12 | 40W | 55 to 176VDC | 12V | 3.35A | Datasheet | Stock | RFQ | |
RDC40110S15 | 40W | 55 to 176VDC | 15V | 2.65A | Datasheet | Stock | RFQ | |
RDC40110D12 | 40W | 55 to 176VDC | 12V, -12V | 1.65A, 1.65A | Datasheet | Stock | RFQ | |
RDC40110D15 | 40W | 55 to 176VDC | 15V, -15V | 1.35A, 1.35A | Datasheet | Stock | RFQ |