![](https://www.xppower.com/storage/products/images/RDD08_prod_lrg.jpg)
RDD08 Series
8W DIP24 PCB mount single & dual output DC-DC converters for railway applications
RDD08 series converters designed for railway applications comply with EN50155 & meets EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.
The 8 Watt RDD08 is available in two input ranges, covering: 13 to 70VDC for 24 & 48VDC; 42 to 160VDC for 72 & 110VDC.
They are suitable for a wide range of railway applications where there is a low power requirement. They are also particularly suited to portable & battery-operated equipment where they can provide a constant load voltage at different states of battery charge/discharge.
Features
- Regulated single & dual outputs
- 4:1 input range
- Covers 24/48 & 72/110VDC input for railway applications
- Single outputs 3.3 to 15VDC
- Dual outputs ±5 to ±15VDC
- DIP24 package
- 3.0kVAC isolation
- Complies with EN50155 & IEC6057
- Meets EMC standard EN50121-3-2
- -40°C to +85°C operating temperature
- Full power to +70°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
RDD0824S3V3 | 8W | 13 to 70VDC | 3.3V | 2.4A | Datasheet | Stock | RFQ |
![]() |
RDD0824S05 | 8W | 13 to 70VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
RDD0824S12 | 8W | 13 to 70VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
![]() |
RDD0824S15 | 8W | 13 to 70VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
![]() |
RDD0824D05 | 8W | 13 to 70VDC | 5V, -5V | 0.8A, 0.8A | Datasheet | Stock | RFQ |
![]() |
RDD0824D12 | 8W | 13 to 70VDC | 12V, -12V | 0.335A, 0.335A | Datasheet | Stock | RFQ |
![]() |
RDD0824D15 | 8W | 13 to 70VDC | 15V, -15V | 0.265A, 0.265A | Datasheet | Stock | RFQ |
![]() |
RDD08110S3V3 | 8W | 42 to 176VDC | 3.3V | 2.4A | Datasheet | Stock | RFQ |
![]() |
RDD08110S05 | 8W | 42 to 176VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
RDD08110S12 | 8W | 42 to 176VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
![]() |
RDD08110S15 | 8W | 42 to 176VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
![]() |
RDD08110D05 | 8W | 42 to 176VDC | 5V, -5V | 0.8A, 0.8A | Datasheet | Stock | RFQ |
![]() |
RDD08110D12 | 8W | 42 to 176VDC | 12V, -12V | 0.335A, 0.335A | Datasheet | Stock | RFQ |
![]() |
RDD08110D15 | 8W | 42 to 176VDC | 15V, -15V | 0.265A, 0.265A | Datasheet | Stock | RFQ |