RDF150 Series
150W half brick baseplate cooled wide 12:1 input DC-DC converters for renewables & transportation applications
The RDF150 Series is a range of low profile, baseplate cooled DC-DC brick converters that delivers 150W and offers single output voltages ranging from 5V to 48VDC. The RDF150 series offers an ultra-wide 12:1 input range of 14 to 160VDC, which covers standard industrial voltages and meets all requirements of the EN50155 transportation standard. Baseplate cooling enables effective thermal management which ensures elevated levels of reliability.
With world-wide industrial safety approvals and compliance to transportation standards, high efficiency, high reliability, 3kVAC reinforced isolation, remote On/Off and wide output trimming, the RDF150 series benefits system designers with easy integration into a wide range of applications including; renewable energy, battery systems, autonomous equipment, factory automation and harsh environment railway applications.
Features
- Single voltage outputs from 5V to 48VDC
- Wide output voltage trim and remote sense
- 12:1 ultra-wide input range 14V to 160VDC
- Industry standard half brick format
- High efficiency, up to 91%
- 3kVAC reinforced input to output isolation
- ITE safety approvals and EN50155 compliance
- Remote On/Off with low 15mA stand-by current
- Overvoltage, overload, and short circuit protection
- -40°C to +100°C operating temperature
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
RDF15072S05 | 150W | - | 5V | 25A | Datasheet | Stock | RFQ | |
RDF15072S12 | 150W | - | 12V | 12.5A | Datasheet | Stock | RFQ | |
RDF15072S15 | 150W | - | 15V | 10A | Datasheet | Stock | RFQ | |
RDF15072S24 | 150W | - | 24V | 6.25A | Datasheet | Stock | RFQ | |
RDF15072S48 | 150W | - | 48V | 3.2A | Datasheet | Stock | RFQ |