RDF200 Series

200W half brick baseplate cooled wide 12:1 input DC-DC converters for renewables & transportation applications

The RDF200 Series is a range of low profile, baseplate cooled DC-DC brick converters that delivers 200W and offers single output voltages ranging from 12 to 48VDC. The RDF200 series offers an ultra-wide 12:1 input range of 14 to 160VDC, which covers standard industrial voltages and meets all requirements of the EN50155 transportation standard. Baseplate cooling enables effective thermal management which ensures elevated levels of reliability.

With world-wide industrial safety approvals and compliance to transportation standards, high efficiency, high reliability, 3kVAC reinforced isolation, remote On/Off and wide output trimming, the RDF200 series benefits system designers with easy integration into a wide range of applications including; renewable energy, battery systems,

Features

  • Single voltage outputs from 12V to 48VDC
  • Wide output voltage trim and remote sense
  • 12:1 ultra-wide input range 14V to 160VDC
  • Industry standard half brick format
  • High efficiency, up to 90%
  • 3kVAC reinforced input to output isolation
  • ITE safety approvals and EN50155 compliance
  • Remote On/Off with low 15mA stand-by current
  • Overvoltage, overload, and short circuit protection
  • -40°C to +100°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
RDF20072S12 200W - 12V 16.7A Datasheet Stock RFQ
RDF20072S15 200W - 15V 13.5A Datasheet Stock RFQ
RDF20072S24 200W - 24V 8.4A Datasheet Stock RFQ
RDF20072S48 200W - 48V 4.2A Datasheet Stock RFQ