RDF25 Series
Ultra-wide 10:1 input 25W DC-DC converters for railway applications
RDF25 series converters, designed for railway applications and certified to EN50155 & EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.
The 25 watt RDF25 has an ultra-wide input range from 16 to 160VDC enabling it to cover all standard traction battery voltages: 24; 37.5; 48; 72, 96 & 110VDC with the one device. The modules are fully protected against input UVLO (under voltage lock out), output short circuit, output over voltage and over temperature conditions.
Typical applications on traction & rolling stock include: Door control; Safety monitors; Communication systems; Video surveillance; Access & ticketing machines; Drive controls; Power controls; Information systems; Lighting; Passenger device-charging USB ports.
Features
- Regulated single output
- Covers all nominal inputs from 24 to 110VDC for railway applications
- Wide 10:1 input range
- Output voltage trim ±10%
- 3kVDC isolation
- High efficiency
- EN50155 certified for railway applications
- EN50121-3-2 with external components
- Remote On/Off
- Operating temperature -40°C to +100°C
- Full power to +55°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
RDF2572S05 | 25W | 16 to 160VDC | 5V | 5A | Datasheet | Stock | RFQ | |
RDF2572S12 | 25W | 16 to 160VDC | 12V | 2.08A | Datasheet | Stock | RFQ | |
RDF2572S15 | 25W | 16 to 160VDC | 15V | 1.67A | Datasheet | Stock | RFQ | |
RDF2572S24 | 25W | 16 to 160VDC | 24V | 1.04A | Datasheet | Stock | RFQ |