![](https://www.xppower.com/storage/products/images/rdh600_prod_lrg.jpg)
RDH600 Series
600W full brick baseplate cooled 72 & 110VDC input DC-DC converters for railway applications
Designed for railway applications, the RDH600 series converters comply with EN50155 when combined with the recommended filter components and with EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.
They are housed in a baseplate cooled full brick package. The 43 to 160VDC input range is suitable for 72 & 110VDC railway traction batteries. The modules are fully protected against input UVLO (under voltage lock out), output short circuit, output over voltage and over temperature conditions.
These devices are typically used on traction & rolling stock to power: Train warning & protection systems; Door control; Communication systems; Video surveillance; Access & ticketing machines; Drive controls; Power controls; Passenger information systems; Internal & external lighting.
Features
- Regulated single outputs 12V to 48VDC
- Baseplate cooled full brick package
- 4:1 input range 43V to 160VDC
- 72 & 110VDC nominal inputs for rail applications
- Output trim 60-110%
- 3kVDC isolation
- Complies with EN50155
- Meets EN50121-3-2
- Remote On/Off & remote sense
- -40°C to +100°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
RDH60072WS12 | 600W | 43 to 160VDC | 12V | 50A | Datasheet | Stock | RFQ |
![]() |
RDH60072WS24 | 600W | 43 to 160VDC | 24V | 25A | Datasheet | Stock | RFQ |
![]() |
RDH60072WS28 | 600W | 43 to 160VDC | 28V | 21.4A | Datasheet | Stock | RFQ |
![]() |
RDH60072WS48 | 600W | 43 to 160VDC | 48V | 12.5A | Datasheet | Stock | RFQ |