New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

SDS120 Series

 

 

Features

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SDS120PD00B 120W Single Phase 3.3V, 5V 15A, 6A Datasheet Stock RFQ
SDS120PD01B 120W Single Phase 3.3V, 12V 15A, 6A Datasheet Stock RFQ
SDS120PD02B 120W Single Phase 5V, 12V 15A, 6A Datasheet Stock RFQ
SDS120PD03B 120W Single Phase 5V, 15V 15A, 6A Datasheet Stock RFQ
SDS120PD04B 120W Single Phase 5V, 24V 15A, 3.5A Datasheet Stock RFQ
SDS120PD05B 120W Single Phase 5V, -24V 15A, 2A Datasheet Stock RFQ
SDS120PD06B 120W Single Phase 28V, 5V 3.92A, 2A Datasheet Stock RFQ
SDS120PS03B 120W Single Phase 3.3V 22A Datasheet Stock RFQ
SDS120PS12B 120W Single Phase 12V 10A Datasheet Stock RFQ
SDS120PS18B 120W Single Phase 18V 6.66A Datasheet Stock RFQ
SDS120PS24B 120W Single Phase 24V 5A Datasheet Stock RFQ
SDS120PS28B 120W Single Phase 28V 4.28A Datasheet Stock RFQ
SDS120PT00B 120W Single Phase 3.3V, 5V, 12V 15A, 6A, 1A Datasheet Stock RFQ
SDS120PT01B 120W Single Phase 3.3V, 5V, -12V 15A, 6A, 1A Datasheet Stock RFQ
SDS120PT02B 120W Single Phase 3.3V, 12V, 5V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT03B 120W Single Phase 3.3V, 12V, -5V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT04B 120W Single Phase 3.3V, 12V, -12V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT05B 120W Single Phase 3.3V, 12V, 12V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT06B 120W Single Phase 5V, 12V, 5V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT07B 120W Single Phase 5V, 12V, -5V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT08B 120W Single Phase 5V, 12V, -12V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT10B 120W Single Phase 5V, 15V, -15V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT11B 120W Single Phase 5V, 15V, 15V 15A, 6A, 0.8A Datasheet Stock RFQ
SDS120PT12B 120W Single Phase 5V, 24V, -24V 15A, 3.5A, 0.8A Datasheet Stock RFQ
SDS120PT13B 120W Single Phase 5V, 24V, 24V 15A, 3.5A, 0.8A Datasheet Stock RFQ
SDS120PT14B 120W Single Phase 5V, 24V, -12V 15A, 3.5A, 0.8A Datasheet Stock RFQ
SDS120PT15B 120W Single Phase 5V, 24V, 12V 15A, 3.5A, 0.8A Datasheet Stock RFQ
SDS120PT16B 120W Single Phase 5V, 10V, -10V 15A, 6A, 1A Datasheet Stock RFQ
SDS120PT17B 120W Single Phase 5V, 10V, 10V 15A, 6A, 1A Datasheet Stock RFQ