New products available
This product is available for purchase, but there are newer products available that may better suit your needs. Please contact us to discuss your requirements.
Features
- Single, Dual, Triple & Quad Outputs
- Output Voltages from 3.3 V to 48 V
- Non -standard Outputs Available
- Industry Standard 3” x 5” Package
- Fits 1U Applications
- Open Frame, U-Channel & Covered Versions
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
SDS60UQ00 | 60W | Single Phase | 3.3V, 12V, -12V, -5V | 6A, 3A, 0.8A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UQ01 | 60W | Single Phase | 3.3V, 12V, -12V, 5V | 6A, 3A, 0.8A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UQ02 | 60W | Single Phase | 5V, 12V, -12V, -5V | 6A, 3A, 0.8A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UQ03 | 60W | Single Phase | 5V, 12V, -12V, 24V | 6A, 3A, 0.8A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UQ04 | 60W | Single Phase | 5V, 12V, -12V, -24V | 6A, 3A, 0.8A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UQ05 | 60W | Single Phase | 5V, 15V, -15V, -5V | 6A, 3A, 0.8A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UQ06 | 60W | Single Phase | 5V, 24V, -15V, 12V | 1A, 1.8A, 0.1A, 0.8A | Datasheet | Stock | RFQ | |
SDS60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ | |
SDS60US15 | 60W | Single Phase | 15V | 4.2A | Datasheet | Stock | RFQ | |
SDS60US24 | 60W | Single Phase | 24V | 2.6A | Datasheet | Stock | RFQ | |
SDS60UT01 | 60W | Single Phase | 3.3V, 12V, -5V | 6A, 3A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UT02 | 60W | Single Phase | 3.3V, 12V, 5V | 6A, 3A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UT04 | 60W | Single Phase | 3.3V, 5V, -12V | 5A, 5A, 1A | Datasheet | Stock | RFQ | |
SDS60UT05 | 60W | Single Phase | 5V, 12V, -12V | 6A, 3A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UT06 | 60W | Single Phase | 5V, 12V, -5V | 6A, 3A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UT07 | 60W | Single Phase | 5V, 15V, -15V | 6A, 3A, 0.8A | Datasheet | Stock | RFQ | |
SDS60UT08 | 60W | Single Phase | 5V, 24V, -24V | 6A, 2A, 0.5A | Datasheet | Stock | RFQ | |
SDS60UT10 | 60W | Single Phase | 5V, 24V, 12V | 6A, 2A, 0.8A | Datasheet | Stock | RFQ |