Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
SH Series
8kW & 16kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 100kV DC
The 8kW & 16kW LH series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership as well as being lighter than competing product & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.
The LH power supply modules can be paralleled up to 40kW output power utilizing one master control module and up to four slave modules.
Designed for electrical design engineers & system integration on engineers in a wide range of industries including ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets that are challenged with limited high voltage integration experience & tight timelines.
Features
- Outputs 0-1kV to 0-100kV DC
- 10U 19" (8kW), 2 x 10U 19" (16kW) rack mount
- 0 to 100% programmable voltage & current
- Local, analog, RS232/USB digital control. Ethernet is optional
- 3 phase 208VAC input standard
- Output voltage & current regulated
- Voltage & current monitor outputs
- Short circuit, arc & overload protection
- Efficiency >85%
- Low ripple <0.25% RMS of rated voltage at full load
- Air insulated
- 0°C to +40°C operating temperature
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
SH008N1.0 | 8kW | 0 to 8kV | Three Phase | 10U | Datasheet | RFQ | |
SH008P1.0 | 8kW | 0 to 8kV | Three Phase | 10U | Datasheet | RFQ | |
SH008R1.0 | 8kW | 0 to 8kV | Three Phase | 10U | Datasheet | RFQ | |
SH010N800 | 8kW | 0 to 10kV | Three Phase | 10U | Datasheet | RFQ | |
SH010P800 | 8kW | 0 to 10kV | Three Phase | 10U | Datasheet | RFQ | |
SH010R800 | 8kW | 0 to 10kV | Three Phase | 10U | Datasheet | RFQ | |
SH012N670 | 8kW | 0 to 12kV | Three Phase | 10U | Datasheet | RFQ | |
SH012P670 | 8kW | 0 to 12kV | Three Phase | 10U | Datasheet | RFQ | |
SH012R670 | 8kW | 0 to 12kV | Three Phase | 10U | Datasheet | RFQ | |
SH015N530 | 8kW | 0 to 15kV | Three Phase | 10U | Datasheet | RFQ | |
SH015P530 | 8kW | 0 to 15kV | Three Phase | 10U | Datasheet | RFQ | |
SH015R530 | 8kW | 0 to 15kV | Three Phase | 10U | Datasheet | RFQ | |
SH020N400 | 8kW | 0 to 20kV | Three Phase | 10U | Datasheet | RFQ | |
SH020P400 | 8kW | 0 to 20kV | Three Phase | 10U | Datasheet | RFQ | |
SH020R400 | 8kW | 0 to 20kV | Three Phase | 10U | Datasheet | RFQ | |
SH025N320 | 8kW | 0 to 25kV | Three Phase | 10U | Datasheet | RFQ | |
SH025P320 | 8kW | 0 to 25kV | Three Phase | 10U | Datasheet | RFQ | |
SH025R320 | 8kW | 0 to 25kV | Three Phase | 10U | Datasheet | RFQ | |
SH030N270 | 8kW | 0 to 30kV | Three Phase | 10U | Datasheet | RFQ | |
SH030P270 | 8kW | 0 to 30kV | Three Phase | 10U | Datasheet | RFQ | |
SH030R270 | 8kW | 0 to 30kV | Three Phase | 10U | Datasheet | RFQ | |
SH040N200 | 8kW | 0 to 40kV | Three Phase | 10U | Datasheet | RFQ | |
SH040P200 | 8kW | 0 to 40kV | Three Phase | 10U | Datasheet | RFQ | |
SH040R200 | 8kW | 0 to 40kV | Three Phase | 10U | Datasheet | RFQ | |
SH050N160 | 8kW | 0 to 50kV | Three Phase | 10U | Datasheet | RFQ | |
SH050P160 | 8kW | 0 to 50kV | Three Phase | 10U | Datasheet | RFQ | |
SH050R160 | 8kW | 0 to 50kV | Three Phase | 10U | Datasheet | RFQ | |
SH060N130 | 8kW | 0 to 60kV | Three Phase | 10U | Datasheet | RFQ | |
SH060P130 | 8kW | 0 to 60kV | Three Phase | 10U | Datasheet | RFQ | |
SH060R130 | 8kW | 0 to 60kV | Three Phase | 10U | Datasheet | RFQ | |
SH070N110 | 8kW | 0 to 70kV | Three Phase | 10U | Datasheet | RFQ | |
SH070P110 | 8kW | 0 to 70kV | Three Phase | 10U | Datasheet | RFQ | |
SH070R110 | 8kW | 0 to 70kV | Three Phase | 10U | Datasheet | RFQ | |
SH080N100 | 8kW | 0 to 80kV | Three Phase | 10U | Datasheet | RFQ | |
SH080P100 | 8kW | 0 to 80kV | Three Phase | 10U | Datasheet | RFQ | |
SH080R100 | 8kW | 0 to 80kV | Three Phase | 10U | Datasheet | RFQ | |
SH1.5R5.3 | 8kW | 0 to 1.5kV | Three Phase | 10U | Datasheet | RFQ | |
SH100N080 | 8kW | 0 to 100kV | Three Phase | 10U | Datasheet | RFQ | |
SH100P080 | 8kW | 0 to 100kV | Three Phase | 10U | Datasheet | RFQ | |
SH100R080 | 8kW | 0 to 100kV | Three Phase | 10U | Datasheet | RFQ | |
SH1R8.0 | 8kW | 0 to 1kV | Three Phase | 10U | Datasheet | RFQ | |
SH2R4.0 | 8kW | 0 to 2kV | Three Phase | 10U | Datasheet | RFQ | |
SH3R2.7 | 8kW | 0 to 3kV | Three Phase | 10U | Datasheet | RFQ | |
SH5R1.6 | 8kW | 0 to 5kV | Three Phase | 10U | Datasheet | RFQ | |
SH6R1.3 | 8kW | 0 to 6kV | Three Phase | 10U | Datasheet | RFQ |