SMP350 Series
300 to 350W fan cooled chassis mount AC-DC power supplies with industrial electronics, ITE & medical (2 x MOPP) approvals
The SMP350 series provides a range of rugged, enclosed, 300 to 350W AC-DC power supplies with integral fan, screw terminal connections and a wide operating temperature range of -40°C to +70°C ideally suited to a wide range of industrial applications.
The SMP350 series features high efficiency and class B EMI emissions for ease of integration into the end application and offers remote On/Off to simplify system control. Packaged in a 7” x 3.6” x 1.7” enclosure the series offers power densities up to 13W/in³ providing a compact, high efficiency, low noise power solution.
Features
- 300W/350W fan cooled
- 7" x 3" footprint, 1.7" profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- Rugged industrial construction
- Screw terminals
- Remote On/Off
- Medical, ITE & industrial approvals
- Low leakage current
- Class B emissions
- -40°C to +70°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
SMP350PS12 | 350W | Single Phase | 12V | 25A | Datasheet | Stock | RFQ | |
SMP350PS15 | 350W | Single Phase | 15V | 20.7A | Datasheet | Stock | RFQ | |
SMP350PS18 | 350W | Single Phase | 18V | 17.8A | Datasheet | Stock | RFQ | |
SMP350PS24 | 350W | Single Phase | 24V | 13.75A | Datasheet | Stock | RFQ | |
SMP350PS28 | 350W | Single Phase | 28V | 11.8A | Datasheet | Stock | RFQ | |
SMP350PS36 | 350W | Single Phase | 36V | 9.7A | Datasheet | Stock | RFQ | |
SMP350PS48 | 350W | Single Phase | 48V | 7.3A | Datasheet | Stock | RFQ |