SRH05 Series

0.5 Amp SRH05 series ultra wide input 3 pin switching regulators

The SRH05 series ultra-wide input voltage switching regulators are pin compatible and ideally suited to replacing 78XX positive linear regulators. With efficiency up to 95%, very little energy is wasted as heat so there is no requirement for a heatsink, giving significant space saving and providing more flexibility for the PCB design.

These non-isolated DC-DC converters offer a simple step-down voltage conversion and good line/load regulation, low ripple & noise with a low quiescent current (no load) of 5mA.

The SRH05 provide a low-cost point of load (POL) solution for: 24VDC or 48VDC Distributed supply systems; Sensors; Robotics; Telecommunications; Test & measurement; Portable & battery-operated equipment.

 

Features

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 3.3 to 15VDC
  • Input range up to 72VDC
  • SIP3 package
  • Short circuit protection
  • Class B conducted & radiated emissions
  • -40°C to +85°C operation
  • Full load to +60°C ambient
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SRH05S05 2.5W 9 to 72VDC 5V 0.5A Datasheet Stock RFQ
SRH05S09 4.5W 14 to 72VDC 9V 0.5A Datasheet Stock RFQ
SRH05S12 6W 17 to 72VDC 12V 0.5A Datasheet Stock RFQ
SRH05S15 7.5W 21 to 72VDC 15V 0.5A Datasheet Stock RFQ
SRH05S3V3 1.65W 9 to 72VDC 3.3V 0.5A Datasheet Stock RFQ
SRH05S6V5 3.25W 9 to 72VDC 6.5V 0.5A Datasheet Stock RFQ
SRH05S7V2 3.6W 14 to 72VDC 7.2V 0.5A Datasheet Stock RFQ