STR05 Series
0.5 Amp STR05 series surface mount SMD10 wide input switching regulators
The 0.5A STR05 switching regulators provide a competitive, low-cost, non-isolated point of load (PoL) solution without compromising on quality and performance.
They are a compact, cost-effective means of step-down voltage conversion in all sorts of ITE & industrial electronic equipment, for instance: Portable & battery-operated equipment; Sensors; Robotics; Telecommunications; Instrumentation; Embedded computing; Distributed DC supply systems requiring regulation but not needing isolation.
Features
- Non-isolated 0.5A switching regulator
- Regulated single outputs 1.5 to 15VDC
- Output trim
- Input range up to 32VDC
- SMD10 package
- Remote On/Off
- Tape & reel option
- Very high efficiency up to 97%
- -40°C to +100°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
STR05S1V5 | 0.75W | 4.75 to 32VDC | 1.5V | 0.5A | Datasheet | Stock | RFQ | |
STR05S1V8 | 0.9W | 4.75 to 32VDC | 1.8V | 0.5A | Datasheet | Stock | RFQ | |
STR05S2V5 | 1.25W | 4.75 to 32VDC | 2.5V | 0.5A | Datasheet | Stock | RFQ | |
STR05S3V3 | 1.65W | 4.75 to 32VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
STR05S05 | 2.5W | 6.5 to 32VDC | 5V | 0.5A | Datasheet | Stock | RFQ | |
STR05S6V5 | 3.25W | 8 to 32VDC | 6.5V | 0.5A | Datasheet | Stock | RFQ | |
STR05S09 | 4.5W | 11 to 32VDC | 9V | 0.5A | Datasheet | Stock | RFQ | |
STR05S12 | 6W | 15 to 32VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
STR05S15 | 7.5W | 18 to 32VDC | 15V | 0.5A | Datasheet | Stock | RFQ |