No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

SVR10 Series

Low cost surface mount 1A SVR series SMD10 switching regulators

The 1A SVR10 switching regulators provide a competitive, low-cost, non-isolated point of load (PoL) solution without compromising on quality and performance.

An industry standard pin-out enables easy substitution for competitors’ products.

They are a compact, cost-effective means of step-down voltage conversion in all sorts of ITE & industrial electronic equipment, for instance: Portable & battery-operated equipment; Sensors; Robotics; Telecommunications; Instrumentation; Embedded computing; Distributed DC supply systems requiring regulation but not needing isolation.

Features

  • Non-isolated 1.0A switching regulator
  • Regulated single outputs 1.5 to 12VDC
  • ±10% output trim
  • Input range up to 36VDC
  • SMD10 package
  • Remote On/Off
  • Short circuit protection
  • Efficiency to 95%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SVR10S1V5 1.5W 4.75 to 32VDC 1.5V 1A Datasheet Stock RFQ
SVR10S1V8 1.8W 4.75 to 32VDC 1.8V 1A Datasheet Stock RFQ
SVR10S2V5 2.5W 4.75 to 32VDC 2.5V 1A Datasheet Stock RFQ
SVR10S3V3 3.3W 6.5 to 36VDC 3.3V 1A Datasheet Stock RFQ
SVR10S05 5W 8 to 36VDC 5V 1A Datasheet Stock RFQ
SVR10S6V5 6.5W 10 to 36VDC 6.5V 1A Datasheet Stock RFQ
SVR10S09 9W 13 to 36VDC 9V 1A Datasheet Stock RFQ
SVR10S12 12W 16 to 36VDC 12V 1A Datasheet Stock RFQ