
TR05 Series
0.5A TR05 series SIP3 switching regulators
The TR05 provides a compact efficient switching regulator solution operating from a wide range DC input.
Output voltages start from 3.3VDC and the TR05 features short circuit protection and an industrial operating temperature range.
Features
- Non-isolated 0.5A switching regulator
- Regulated outputs 3.3 to 15VDC
- Wide input range
- SIP3 compatible with LM78MXX
- Efficiency up to 94%
- Continuous short-circuit protection
- -40 °C to +85 °C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | TR05S05 | 2.5W | 7 to 28VDC | 5V | 0.5A | Datasheet | Stock | RFQ |
![]() | TR05S12 | 6W | 14 to 28VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | TR05S15 | 7.5W | 17 to 28VDC | 15V | 0.5A | Datasheet | Stock | RFQ |
![]() | TR05S3V3 | 1.65W | 4.5 to 28VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ |