TR10 Series

1A TR10 series SIP3 switching regulators

The TR10 provides a compact efficient switching regulator solution operating from a wide range DC input with popular output voltages of 3.3VDC & 5.0VDC.

This convenient, cost-effective solution features short circuit protection and an industrial operating temperature range.

 

Features

  • Non-isolated 1.0A switching regulator
  • Regulated single outputs 3.3 & 5.0VDC
  • Input range up to 28VDC
  • SIP3 package
  • Low 1.5mA standby input current
  • Efficiency to 93%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operating temperature
  • Full load to 60°C ambient
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
TR10S05 5W 8 to 28VDC 5V 1A Datasheet Stock RFQ
TR10S3V3 3.3W 7 to 28VDC 3.3V 1A Datasheet Stock RFQ