UCH600 Series
600W convection cooled U channel AC-DC power supplies for medical (BF) & ITE applications
Providing 600W of power with convection cooling and designed for ITE, industrial and medical applications. The convection cooled design of the UCH600 is ideally suited to the increasing demand for fan-less power solutions across a wide range of applications, removing audible noise and ingress issues, while the very low EMI emissions and high efficiency make for simple integration into the end equipment.
Suitable for BF applications with low audible noise through convection cooling, these power supplies are ideal for hospital beds, patient monitoring, imaging, diagnostic, infusion pumps, & dialysis equipment. Additionally, with ITE & industrial approvals the UCH600 is suitable for robotics, instrumentation, industrial equipment, telecom and datacom applications.
Features
- 600W convection cooled
- 8” x 5” footprint, 1.57” profile
- Regulated single outputs 12V to 48VDC
- Input range 90 to 264VAC
- High efficiency, up to 95%
- Power density 5.97W/in³
- Medical (BF) & ITE approvals
- Class B conducted & radiated emissions
- Remote On/Off
- 5V 1.0A standby
- -20°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
UCH600PS12 | 600W | Single Phase | 12V | 50A | Datasheet | Stock | RFQ | |
UCH600PS24 | 600W | Single Phase | 24V | 25A | Datasheet | Stock | RFQ | |
UCH600PS36 | 600W | Single Phase | 36V | 16.6A | Datasheet | Stock | RFQ | |
UCH600PS48 | 600W | Single Phase | 48V | 12.5A | Datasheet | Stock | RFQ |