No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
UCP225 Series
225W fan cooled 180W convection cooled U channel AC-DC power supplies for class II ITE & medical (BF) 2 x MOPP applications
Designed for Class II applications that are required to operate with no earth connection, the U channel UCP225 can provide 180W convection cooled, or the full 225W is available when forced air cooled with a 10CFM airflow, a 12V/0.5A fan supply is standard. It has medical approvals with 2 x MOPP (input to output) making it suitable for medical (BF) applications and meets IEC/UL/EN62368-1 safety approval for information technology equipment.
The UCP225 is available in three versions, standard as a vented U channel, alternatively, the -C version supplied with a vented top cover fitted, or the -TF has a top cover with fan fitted. With high efficiency, high power density, low leakage currents and medical BF rating, the UCP225 is ideal for medical, industrial electronics and ITE applications requiring a compact, high power density chassis mount power supply.
Features
- 225W fan cooled 150W convection cooled
- 5.0” x 3.12” footprint, 1.18" profile
- Regulated single outputs 12V to 48VDC
- 85 to 264VAC input range
- Medical and ITE approvals
- Optional 5V standby and remote On/Off
- 12V 0.5A fan supply
- High efficiency, up to 95%
- Less than 0.5W no load input power
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
UCP225PS12 | 225W | Single Phase | 12V | 18.75A | Datasheet | Stock | RFQ | |
UCP225PS15 | 225W | Single Phase | 15V | 15A | Datasheet | Stock | RFQ | |
UCP225PS24 | 225W | Single Phase | 18V | 9.38A | Datasheet | Stock | RFQ | |
UCP225PS28 | 225W | Single Phase | 24V | 8.04A | Datasheet | Stock | RFQ | |
UCP225PS48 | 225W | Single Phase | 48V | 4.69A | Datasheet | Stock | RFQ |