VCE03 Series
Low cost, PCB mount, 3W encapsulated and open frame, wide input AC-DC power supplies
The VCE03 is a series of open frame and encapsulated AC-DC single output power supplies designed for low cost ITE and industrial electronics applications. Their compact design features an integral EMC filter and hold-up capacitor, so no external components are required.
The series provides two mechanical options including open frame and encapsulated SIL PCB mount. With approvals to world-wide safety standards, compliance with class B for conducted and radiated emissions and a 130%, 30s peak load capability, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Features
- Regulated single outputs 3.3 to 48VDC
- Wide input range 85 to 305VAC
- PCB mount SIL package
- Encapsulated & open frame versions
- ITE & household appliance approvals
- Class II operation
- No load input power <0.3W
- -25°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VCE03US03 | 3W | Single Phase | 3.3V | 0.91A | Datasheet | Stock | RFQ | |
VCE03US05 | 3W | Single Phase | 5V | 0.6A | Datasheet | Stock | RFQ | |
VCE03US09 | 3W | Single Phase | 9V | 0.333A | Datasheet | Stock | RFQ | |
VCE03US12 | 3W | Single Phase | 12V | 0.25A | Datasheet | Stock | RFQ | |
VCE03US15 | 3W | Single Phase | 15V | 0.2A | Datasheet | Stock | RFQ | |
VCE03US24 | 3W | Single Phase | 24V | 0.125A | Datasheet | Stock | RFQ | |
VCE03US48 | 3W | Single Phase | 48V | 0.063A | Datasheet | Stock | RFQ |