VCE05 Series
Low cost, PCB mount, 5W encapsulated and open frame, wide input AC-DC power supplies
The VCE05 is a series of open frame and encapsulated AC-DC single output power supplies designed for low cost ITE and industrial electronics applications. Their compact design features an integral EMC filter and hold-up capacitor, so no external components are required.
The series provides two mechanical options including open frame and encapsulated PCB mount. With approvals to world-wide safety standards, compliance with class B for conducted and radiated emissions and a 130%, 30s peak load capability, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Features
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- No external components required
- Class II
- <0.3W no load input power
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VCE05US03 | 5W | Single Phase | 3.3V | 1.573A | Datasheet | Stock | RFQ | |
VCE05US05 | 5W | Single Phase | 5V | 1.3A | Datasheet | Stock | RFQ | |
VCE05US09 | 5W | Single Phase | 9V | 0.722A | Datasheet | Stock | RFQ | |
VCE05US12 | 5W | Single Phase | 12V | 0.541A | Datasheet | Stock | RFQ | |
VCE05US15 | 5W | Single Phase | 15V | 0.433A | Datasheet | Stock | RFQ | |
VCE05US24 | 5W | Single Phase | 24V | 0.27A | Datasheet | Stock | RFQ | |
VCE05US48 | 5W | Single Phase | 48V | 0.135A | Datasheet | Stock | RFQ |