VCE10 Series

Low cost, PCB mount, 10W encapsulated and open frame, wide input AC-DC power supplies

The VCE10 is a series of open frame and encapsulated AC-DC single output power supplies designed for low cost ITE and industrial electronics applications. Their compact design features an integral EMC filter and hold-up capacitor, so no external components are required.

The series provides two mechanical options including open frame (suffix -P) and encapsulated PCB mount. With approvals to world-wide safety standards, compliance with class B for conducted and radiated emissions and a 130%, 30s peak load capability, these class II isolation parts benefit system designers with easy integration into a wide range of applications.

 

Features

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount package
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE10US03 10W Single Phase 3.3V 2.4A Datasheet Stock RFQ
VCE10US05 10W Single Phase 5V 2A Datasheet Stock RFQ
VCE10US09 10W Single Phase 9V 1.1A Datasheet Stock RFQ
VCE10US12 10W Single Phase 12V 0.83A Datasheet Stock RFQ
VCE10US15 10W Single Phase 15V 0.67A Datasheet Stock RFQ
VCE10US24 10W Single Phase 24V 0.42A Datasheet Stock RFQ
VCE10US48 10W Single Phase 48V 0.21A Datasheet Stock RFQ