![](https://www.xppower.com/storage/products/images/vce40_prod_lrg.jpg)
VCE40 Series
Low cost, PCB mount, 40W encapsulated and open frame, wide input AC-DC power supplies
40W version of low cost green power AC-DC power supplies, with approvals to world-wide safety standards including ITE and household, the VCE40 are available for PCB mounting as encapsulated or open frame (with suffix -P). Their compact design features an integral EMC filter and hold-up capacitor, so no external components are required.
The VCE40 provides a cost-effective, PCB mount, single component, AC-DC power supply solution for Internet of Things (IoT) including home automation, heating & lighting control, smart metering, set-top box & multiple industrial applications.
Features
- Regulated single outputs from 3.3V to 48VDC
- Wide input range 85 to 305VAC
- Encapsulated or open frame PCB mount
- ITE & household appliance approvals
- EN55035 immunity standard
- Class II operation
- No load input power <0.3W
- -25°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
VCE40US03 | 40W | Single Phase | 3.3V | 9.1A | Datasheet | Stock | RFQ |
![]() |
VCE40US05 | 40W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ |
![]() |
VCE40US09 | 40W | Single Phase | 9V | 4.44A | Datasheet | Stock | RFQ |
![]() |
VCE40US12 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
![]() |
VCE40US15 | 40W | Single Phase | 15V | 2.66A | Datasheet | Stock | RFQ |
![]() |
VCE40US24 | 40W | Single Phase | 24V | 1.66A | Datasheet | Stock | RFQ |
![]() |
VCE40US48 | 40W | Single Phase | 48V | 0.82A | Datasheet | Stock | RFQ |
![]() |
VCE40US03-P | 40W | Single Phase | 3.3V | 9.1A | Datasheet | Stock | RFQ |
![]() |
VCE40US05-P | 40W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ |
![]() |
VCE40US09-P | 40W | Single Phase | 9V | 4.44A | Datasheet | Stock | RFQ |
![]() |
VCE40US12-P | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
![]() |
VCE40US15-P | 40W | Single Phase | 15V | 2.66A | Datasheet | Stock | RFQ |
![]() |
VCE40US24-P | 40W | Single Phase | 24V | 1.66A | Datasheet | Stock | RFQ |
![]() |
VCE40US48-P | 40W | Single Phase | 48V | 0.82A | Datasheet | Stock | RFQ |