No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

VCT60 Series

 

 

Features

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCT40US05 60W Single Phase 5V 8A Datasheet Stock RFQ
VCT60US12 60W Single Phase 12V 5A Datasheet Stock RFQ
VCT60US15 60W Single Phase 15V 4A Datasheet Stock RFQ
VCT60US24 60W Single Phase 24V 2.5A Datasheet Stock RFQ