No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

VEF50 Series

 

 

Features

  • Energy Efficiency Level V
  • CEC 2008 / EISA 2007 / ErP Compliant
  • China Compulsory Certfication (CCC) Qualified
  • Single Outputs from 12 V to 24 V
  • Optional Inlet Connectors
  • No Load Input Power <0.3 W
  • High Power Density
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VEF50US12 50W Single Phase 12V 4.17A Datasheet Stock RFQ
VEF50US15 50W Single Phase 15V 3.33A Datasheet Stock RFQ
VEF50US19 50W Single Phase 19V 2.63A Datasheet Stock RFQ
VEF50US24 50W Single Phase 24V 2.08A Datasheet Stock RFQ