VEL12 Series

12W plugtop AC-DC power supplies with ITE approvals

The VEL12 series of wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency and extremely low no load power consumption.

Available in US, UK & EU plug formats, the DC lead has a 5.5mm x 2.1mm centre positive barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.

Features

  • Energy efficiency level VI
  • European CoC tier 2
  • Fixed mains connectors
  • Universal input
  • Output voltages from 5.0V to 12.0VDC
  • Class II construction
  • 1 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VEL12US050-EU-JA 12W Single Phase 5V 2.1A Datasheet Stock RFQ
VEL12US050-UK-JA 12W Single Phase 5V 2.1A Datasheet Stock RFQ
VEL12US050-US-JA 12W Single Phase 5V 2.1A Datasheet Stock RFQ
VEL12US090-EU-JA 12W Single Phase 9V 1.28A Datasheet Stock RFQ
VEL12US090-UK-JA 12W Single Phase 9V 1.28A Datasheet Stock RFQ
VEL12US090-US-JA 12W Single Phase 9V 1.28A Datasheet Stock RFQ
VEL12US120-EU-JA 12W Single Phase 12V 1A Datasheet Stock RFQ
VEL12US120-UK-JA 12W Single Phase 12V 1A Datasheet Stock RFQ
VEL12US120-US-JA 12W Single Phase 12V 1A Datasheet Stock RFQ
No documents yet.