VEL18 Series
18W plugtop AC-DC power supplies with ITE approvals
The VEL18 series of wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency and extremely low no load power consumption.
Available in US, UK & EU plug formats, the DC lead has a 5.5mm x 2.1mm centre positive barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.
Features
- Energy efficiency level VI
- European CoC tier 2
- Fixed mains connectors
- Universal input
- Output voltages from 9.0V to 24.0VDC
- Class II construction
- 1 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VEL18US090-EU-JA | 18W | Single Phase | 9V | 2A | Datasheet | Stock | RFQ | |
VEL18US090-UK-JA | 18W | Single Phase | 9V | 2A | Datasheet | Stock | RFQ | |
VEL18US090-US-JA | 18W | Single Phase | 9V | 2A | Datasheet | Stock | RFQ | |
VEL18US120-EU-JA | 18W | Single Phase | 12V | 1.5A | Datasheet | Stock | RFQ | |
VEL18US120-UK-JA | 18W | Single Phase | 12V | 1.5A | Datasheet | Stock | RFQ | |
VEL18US120-US-JA | 18W | Single Phase | 12V | 1.5A | Datasheet | Stock | RFQ | |
VEL18US150-EU-JA | 18W | Single Phase | 15V | 1.25A | Datasheet | Stock | RFQ | |
VEL18US150-UK-JA | 18W | Single Phase | 15V | 1.25A | Datasheet | Stock | RFQ | |
VEL18US150-US-JA | 18W | Single Phase | 15V | 1.25A | Datasheet | Stock | RFQ | |
VEL18US180-EU-JA | 18W | Single Phase | 18V | 1A | Datasheet | Stock | RFQ | |
VEL18US180-UK-JA | 18W | Single Phase | 18V | 1A | Datasheet | Stock | RFQ | |
VEL18US180-US-JA | 18W | Single Phase | 18V | 1A | Datasheet | Stock | RFQ | |
VEL18US240-EU-JA | 18W | Single Phase | 24V | 0.75A | Datasheet | Stock | RFQ | |
VEL18US240-UK-JA | 18W | Single Phase | 24V | 0.75A | Datasheet | Stock | RFQ | |
VEL18US240-US-JA | 18W | Single Phase | 24V | 0.75A | Datasheet | Stock | RFQ |