VEL36 Series

36W plugtop AC-DC power supplies with ITE approvals

The VEL36 series of wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency and extremely low no load power consumption.

Available in US, UK & EU plug formats, the DC lead has a 5.5mm x 2.1mm centre positive barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.

 

Features

  • Energy efficiency level VI
  • European CoC tier 2
  • Fixed mains connectors
  • Universal input
  • Output voltages from 12.0V to 24.0VDC
  • Class II construction
  • 1 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VEL36US120-EU-JA 36W Single Phase 12V 3A Datasheet Stock RFQ
VEL36US120-UK-JA 36W Single Phase 12V 3A Datasheet Stock RFQ
VEL36US120-US-JA 36W Single Phase 12V 3A Datasheet Stock RFQ
VEL36US150-EU-JA 36W Single Phase 15V 2.4A Datasheet Stock RFQ
VEL36US150-UK-JA 36W Single Phase 15V 2.4A Datasheet Stock RFQ
VEL36US150-US-JA 36W Single Phase 15V 2.4A Datasheet Stock RFQ
VEL36US180-EU-JA 36W Single Phase 18V 2A Datasheet Stock RFQ
VEL36US180-UK-JA 36W Single Phase 18V 2A Datasheet Stock RFQ
VEL36US180-US-JA 36W Single Phase 18V 2A Datasheet Stock RFQ
VEL36US240-EU-JA 36W Single Phase 24V 1.5A Datasheet Stock RFQ
VEL36US240-UK-JA 36W Single Phase 24V 1.5A Datasheet Stock RFQ
VEL36US240-US-JA 36W Single Phase 24V 1.5A Datasheet Stock RFQ
No resources yet.