Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
VER05 Series
5W plugtop AC-DC power supplies with ITE approvals, supplied complete with interchangeable US, UK, EU & AU plugs
The VER05 series of 5W class II wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency, low no load power consumption and are limited power source (LPS) approved.
Supplied complete with interchangeable US, UK, EU & AU mains plugs, the DC output has multiple USB options in addition to the standard barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.
Features
- Energy efficiency level VI
- Barrel jack & USB versions
- Interchangeable mains connectors included
- Universal input
- Output voltages from 5.0V to 12.0VDC
- Class II construction
- Limited power source (LPS) approved
- Low cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VER05US050-BB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VER05US050-MB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VER05US050-UB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VER05US050-JA | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VER05US060-JA | 5W | Single Phase | 6V | 0.83A | Datasheet | Stock | RFQ | |
VER05US090-JA | 5W | Single Phase | 9V | 0.55A | Datasheet | Stock | RFQ | |
VER05US120-JA | 5W | Single Phase | 12V | 0.42A | Datasheet | Stock | RFQ |