No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VER18 Series
18W plugtop AC-DC power supplies with ITE approvals, supplied complete with interchangeable US, UK, EU & AU plugs
The VER18 series of 18W class II wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency, low no load power consumption and are limited power source (LPS) approved.
Supplied complete with interchangeable US, UK, EU & AU mains plugs, the DC lead has a 5.5mm x 2.1mm centre positive barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.
Features
- Energy efficiency level VI
- European CoC tier 2
- Interchangeable mains connectors included
- Universal input
- Output voltages from 9.0V to 24.0VDC
- Class II construction
- Low cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VER18US090-JA | 18W | Single Phase | 9V | 2A | Datasheet | Stock | RFQ | |
VER18US120-JA | 18W | Single Phase | 12V | 1.5A | Datasheet | Stock | RFQ | |
VER18US150-JA | 18W | Single Phase | 15V | 1.25A | Datasheet | Stock | RFQ | |
VER18US180-JA | 18W | Single Phase | 18V | 1A | Datasheet | Stock | RFQ | |
VER18US240-JA | 18W | Single Phase | 24V | 0.75A | Datasheet | Stock | RFQ |