VER36 Series
36W plugtop AC-DC power supplies with ITE approvals, supplied complete with interchangeable US, UK, EU & AU plugs
The VER36 series of 36W class II wall plug adaptors comply with energy efficiency VI standards, have high active mode efficiency, low no load power consumption and are limited power source (LPS) approved.
Supplied complete with interchangeable US, UK, EU & AU mains plugs, the DC lead has a 5.5mm x 2.1mm centre positive barrel jack plug connector, these adaptors suit a wide variety of cost sensitive applications while maintaining industry leading performance.
Features
- Energy efficiency level VI
- European CoC tier 2
- Interchangeable mains connectors included
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Limited power source (LPS) approved
- 1 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VER36US120-JA | 36W | Single Phase | 12V | 3A | Datasheet | Stock | RFQ | |
VER36US150-JA | 36W | Single Phase | 15V | 2.4A | Datasheet | Stock | RFQ | |
VER36US180-JA | 36W | Single Phase | 18V | 2A | Datasheet | Stock | RFQ | |
VER36US240-JA | 36W | Single Phase | 24V | 1.5A | Datasheet | Stock | RFQ |