No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VES220 Series
220W low cost desktop AC-DC power supplies
The 220W VES220 with Energy Efficiency Level VI and CoC Tier 2 these desktop/external AC-DC power supplies are designed for high volume/low cost applications.
With class I construction the VES220 are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC.
The DC lead is fitted with an 8 way Molex Mini Fit Jnr connector.
Features
- Energy efficiency level VI
- European CoC tier 2
- High power density
- Single outputs from 12V to 48VDC
- <0.15W standby power
- China compulsory certification (CCC) qualified
- -10°C to +60°C operation
- Low cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VES220PS12 | 220W | Single Phase | 12V | 18.3A | Datasheet | Stock | RFQ | |
VES220PS15 | 220W | Single Phase | 15V | 14.67A | Datasheet | Stock | RFQ | |
VES220PS19 | 220W | Single Phase | 19V | 11.58A | Datasheet | Stock | RFQ | |
VES220PS24 | 220W | Single Phase | 24V | 9.17A | Datasheet | Stock | RFQ | |
VES220PS48 | 220W | Single Phase | 48V | 4.58A | Datasheet | Stock | RFQ |