VES90 Series
90W low cost desktop AC-DC power supplies
The 90W VES90 with Energy Efficiency Level VI and CoC Tier 2 these desktop/external AC-DC power supplies are designed for high volume/low cost applications.
With class I construction the VES90 are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC.
The DC lead is fitted with a 4 pin power mini DIN connector as standard, alternatively a 5.5 x 2.5mm barrel jack connector can be specified as an option.
Features
- Energy efficiency level VI
- European CoC tier 2
- High power density
- Single outputs from 12V to 48VDC
- <0.15W standby power
- China compulsory certification (CCC) qualified
- 0°C to +60°C operation
- Optional output connector
- 1 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VES90PS12 | 90W | Single Phase | 12V | 7.5A | Datasheet | Stock | RFQ | |
VES90PS19 | 90W | Single Phase | 19V | 4.74A | Datasheet | Stock | RFQ | |
VES90PS24 | 90W | Single Phase | 24V | 3.75A | Datasheet | Stock | RFQ | |
VES90PS48 | 90W | Single Phase | 48V | 1.875A | Datasheet | Stock | RFQ |