No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
VET24 Series
24W low cost desktop AC-DC power supplies
The VET24 with both the DoE energy efficiency Level VI and CoC tier 2 standards. These 24W desktop supplies have a typical average efficiency of up to 87% and a no load input power of less than 75 milliwatts.
Designed for cost sensitive applications, the VET24 series have Class II construction and do not require a separate earth pin on the input cord. They have a standard IEC C320-C8 inlet connector and a 5.5mm outer / 2.1mm inner diameter DC barrel jack plug for the output connector.
The VET24 series offer a choice of four single outputs of 12, 15 18 or 24 VDC and accept a universal input from 90 to 264 VAC with no derating.
Features
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Low cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VET24US120C2-JA | 24W | Single Phase | 12V | 2A | Datasheet | Stock | RFQ | |
VET24US150C2-JA | 24W | Single Phase | 15V | 1.6A | Datasheet | Stock | RFQ | |
VET24US180C2-JA | 24W | Single Phase | 18V | 1.32A | Datasheet | Stock | RFQ | |
VET24US240C2-JA | 24W | Single Phase | 24V | 1A | Datasheet | Stock | RFQ |