No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

VET30 Series

30W low cost desktop AC-DC power supplies

The VET30 with both the DoE energy efficiency Level VI and CoC tier 2 standards.  These 30W desktop supplies have a typical average efficiency of up to 87% and a no load input power of less than 75mW.

Designed for cost sensitive applications, the VET30 series have Class II construction and do not require a separate earth pin on the input cord.  They have a standard IEC C320-C8 inlet connector and a 5.5mm outer / 2.1mm inner diameter DC barrel jack plug for the output connector.

The VET30 series offer a choice of four single outputs of 12, 15 18 or 24 VDC and accept a universal input from 90 to 264 VAC with no derating.

Features

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal input
  • Output voltages from 12.0 V to 24.0VDC
  • Class II construction
  • Low cost
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VET30US120C2-JA 30W Single Phase 12V 2.5A Datasheet Stock RFQ
VET30US150C2-JA 30W Single Phase 15V 2A Datasheet Stock RFQ
VET30US180C2-JA 30W Single Phase 18V 1.67A Datasheet Stock RFQ
VET30US240C2-JA 30W Single Phase 24V 1.25A Datasheet Stock RFQ