No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VET36 Series
36W low cost desktop AC-DC power supplies
The VET36 with both the DoE energy efficiency Level VI and CoC tier 2 standards. These 36W desktop supplies have a typical average efficiency of up to 87% and a no load input power of less than 75mW.
Designed for cost sensitive applications, the VET36 series have Class II construction and do not require a separate earth pin on the input cord. They have a standard IEC C320-C8 inlet connector and a 5.5mm outer / 2.1mm inner diameter DC barrel jack plug for the output connector.
The VET36 series offer a choice of four single outputs of 12, 15 18 or 24 VDC and accept a universal input from 90 to 264 VAC with no derating.
Features
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Low cost
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VET36US120C2-JA | 36W | Single Phase | 12V | 3A | Datasheet | Stock | RFQ | |
VET36US150C2-JA | 36W | Single Phase | 15V | 2.4A | Datasheet | Stock | RFQ | |
VET36US180C2-JA | 36W | Single Phase | 18V | 2A | Datasheet | Stock | RFQ | |
VET36US240C2-JA | 36W | Single Phase | 24V | 1.5A | Datasheet | Stock | RFQ |