VFL05 Series
5W plugtop AC-DC power supplies with ITE approvals
The VFL05 series of 5W external AC-DC wall-mount adaptors offer single output voltages ranging from 5V to 12VDC and are available with multiple USB options in addition to the standard jack plug connector. The VFL05 series complies with level VI energy efficiency standards with high active mode efficiency and extremely low no load power consumption.
The VFL05 series also offers Class B conducted and radiated emissions, Class II construction, worldwide industrial safety approvals, benefiting system designers with easy integration into a wide range of applications in industrial technology, communications, home automation and consumer electronics.
Features
- Universal 90 to 264VAC input range
- Output voltages from 5.0V to 12.0VDC
- Standard barrel jack and USB connectors
- Level VI energy efficiency standard
- Fixed AC mains connector
- Class B conducted and radiated emissions
- Class II construction
- UL/EN/IEC 62368-1 ITE safety approvals
- Limited Power Source (LPS) approved
- 0°C to +60°C operating temperature
- 1 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VFL05US050-US-BB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US050-US-MB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US050-US-UB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US050-US-JA | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US090-US-JA | 5W | Single Phase | 9V | 0.55A | Datasheet | Stock | RFQ | |
VFL05US120-US-JA | 5W | Single Phase | 12V | 0.42A | Datasheet | Stock | RFQ | |
VFL05US050-EU-BB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US050-EU-UB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US050-EU-JA | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US090-EU-JA | 5W | Single Phase | 9V | 0.55A | Datasheet | Stock | RFQ | |
VFL05US120-EU-JA | 5W | Single Phase | 12V | 0.42A | Datasheet | Stock | RFQ | |
VFL05US050-UK-BB | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ | |
VFL05US050-UK-JA | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ |