No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VFT80 Series
80W fan cooled 60W convection cooled open frame AC-DC power supplies with ITE & industrial electronics approvals
The conduction cooled VFT80 series has been designed to provide a continuous 80W with a 125% peak power capability for up to 30 seconds, making it ideal for inductive loads requiring a brief initial peak switch-on capability.
Designed for Class I applications, this range of single output AC-DC power supplies are packaged in an industry standard 5.0" x 3.0" x 1.4" package and achieves EN55011/32 Level B emissions compliance, making them suitable for a wide range of industrial electronics & ITE applications.
Features
- 80W fan cooled 60W convection cooled
- 4” x 2” footprint, 1.15" profile
- Regulated single outputs from 5V to 24VDC
- Input range 85 to 264VAC
- Peak load capability
- High efficiency
- <0.5W no load input power
- 1 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VFT80US05 | 80W | Single Phase | 5V | 12A | Datasheet | Stock | RFQ | |
VFT80US12 | 80W | Single Phase | 12V | 6.67A | Datasheet | Stock | RFQ | |
VFT80US15 | 80W | Single Phase | 15V | 5.53A | Datasheet | Stock | RFQ | |
VFT80US24 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ |