No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
VR05 Series
Low Cost 0.5A VR Series SIP3 Switching Regulators
The 0.5A VR05 switching regulators provide a competitive low-cost non-isolated point of load (POL) solution without compromising on quality and performance.
They are a cost-effective means of step-down voltage conversion in all sorts of ITE & industrial equipment, for instance: Portable & battery-operated equipment; Sensors; Robotics; Telecommunications; Instrumentation; Embedded computing; Distributed DC supply systems requiring regulation but not needing isolation.
Features
- Non-isolated 0.5A switching regulator
- Regulated single outputs 3.3 to 15VDC
- Input range up to 36VDC
- SIP3 package
- Low 0.1mA standby input current
- Short circuit protection
- Efficiency to 95%
- Class B conducted & radiated emissions
- -40°C to +85°C operatiing temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
VR05S3V3 | 1.65W | 4.75 to 36VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
VR05S05 | 2.5W | 6.5 to 36VDC | 5V | 0.5A | Datasheet | Stock | RFQ | |
VR05S09 | 4.5W | 12 to 36VDC | 9V | 0.5A | Datasheet | Stock | RFQ | |
VR05S12 | 6W | 15 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
VR05S15 | 7.5W | 19 to 36VDC | 15V | 0.5A | Datasheet | Stock | RFQ |