No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

DNR120TS Series

120W DIN rail 3 phase input AC-DC power supplies for industrial electronics applications

For applications requiring 24VDC@5A to be provided from a 3 phase 340 to 575VAC supply, with 75% of rated output available when operating from a DC input 480 to 820VDC.

The DIN rail mounting DNR120TS provides a safe compact solution that is quick to install and connect using its cage clamp screw terminals, output voltage trim can be made via the front panel mounted  trim pot. DC 'ON' and DC 'LOW' LED front panel indication is clearly visible when mounted in a control cabinet. The DNR120TS series is suitable for a wide variety of applications including factory automation, machine & process control.

 

Features

  • Three phase AC input
  • Up to 93% efficiency
  • Wide adjustment range
  • Rugged design for industrial applications
  • Single phase input operation (340 to 575VAC)
  • Full power -40°C to +60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR120TS24 120W Three Phase 24V 5A Datasheet Stock RFQ