EPL150 Series

150W fan cooled 100W convection cooled 101.6 x 50.8mm (4" x 2") open frame AC-DC power supplies with medical (BF) & ITE approvals

The EPL150 series maximises efficiency across the load range and minimises no load power consumption minimising heat dissipation, reducing running costs and enabling compliance with the latest environmental goals and legislation.

Fully approved as Class I & Class II for ITE, industrial electronics and medical (BF) applications, the EPL150 provides up to 100W when convection cooled and up to 150W when fan cooled at just 283.2 l/m. A 12V 0.5A fan supply is included to support force cooled applications.

The small footprint, low profile, low noise and comprehensive safety agency approvals enable this versatile product to be suitable for a wide range of medical (BF), ITE and industrial electronics applications.

 

Features

  • 150W fan cooled 100W convection cooled
  • 101.6 x 50.8mm (4” x 2) footprint, 25.1mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • High efficiency – up to 94%
  • Medical (BF) & ITE approvals
  • 4.0kVAC input to output isolation
  • Class I & class II operation
  • <0.5W no load input power
  • 12V/0.5A fan supply
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
EPL150PS12 150W Single Phase 12V 12.5A Datasheet Stock RFQ
EPL150PS15 150W Single Phase 15V 10A Datasheet Stock RFQ
EPL150PS18 150W Single Phase 18V 8.33A Datasheet Stock RFQ
EPL150PS24 150W Single Phase 24V 6.25A Datasheet Stock RFQ
EPL150PS28 150W Single Phase 28V 5.4A Datasheet Stock RFQ
EPL150PS36 150W Single Phase 36V 4.17A Datasheet Stock RFQ
EPL150PS48 150W Single Phase 48V 3.1A Datasheet Stock RFQ