fleXPower Series
400W to 2.5kW configurable AC-DC power supplies, medical or ITE versions available
The fleXPower series is a range of modular power supplies which can be configured into a bespoke solution for quick delivery of samples, prototypes and low volume production.
The range consists of 8 power platforms ranging from 400W to 2.5kW and 14 modules ranging from 3.3V at 66W to 60V at 750W. The modules can be placed in series or in parallel to give a single output at the chassis rating. Modules of unlike power can be paralleled and will current share within 10%.
Signals are floating and allow for configuration as active low or active high and include AC OK, global DC OK, module DC OK and current monitor. There is a global inhibit signal which can alternatively be configured as a global enable.
fleXPower consists of a chassis of the required power level in which there are 10 slots in versions rated up to 700W, 12 slots for the 900W version, 14 slots for the 1kW version and 16 slots in the 1.5kW version. An extra 200W of power is available from X4, X5, X7, X9 & X10 chassis at high line and an extra 1kW is available from the X15 chassis at high line. The fleXPower chassis can be specified as industrial or medical (XM models) types.
This product is configurable and can be tailored to your application using our configurable product selector.
Product ConfiguratorFeatures
- 600W to 2.5kW high line 400W to 1.5kW low line fan cooled
- Configurable for fast time to market
- 10/12/14/20 slot models
- Output modules 3V3 to 60VDC
- Module power up to 750W
- Input range 85 to 264VAC
- Flexible series & parallel capability
- Medical (2 x MOPP), ITE & industrial versions
- SEMI F47 compliant
- Fan speed control
- -20°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | X4-XM4 | 600W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() | X5-XM5 | 700W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() | X7-XM7 | 900W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() | X9-XM9 | 1100W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() | X10-XM10 | 1200W | Single Phase | Configurable | Configurable | Datasheet | RFQ | |
![]() | X15-XM15 | 2500W | Single Phase | Configurable | Configurable | Datasheet | RFQ |