fleXPower-XT16 Series

1.6kW configurable 3 phase 342 to 528VAC input AC-DC power supplies

The 3 phase XT16 fleXPower series is a modular power supply which can be configured into a bespoke solution for quick delivery of samples, prototypes and low volume production with up to 1600 Watts of output power. The output comprises of up to 7 modules chosen from 44 single output modules and 16 dual output modules ranging from 3.3V at 66W to 60V at 750W. The modules can be placed in series or in parallel to give a single output at the chassis rating. Modules of unlike power can be paralleled and will current share within 10%.

Signals are floating and allow for configuration as active low or active high and include AC OK, global DC OK, module DC OK and current monitor. There is a global inhibit signal which can alternatively be configured as a global enable and a 5V standby supply which is present whenever the AC supply is applied. XT16 fleXPower consists of a chassis in which there are 14 slots, allowing for up to 7 individual outputs. A single phase input version is available, see fleXPower datasheet for details.

This product is configurable and can be tailored to your application using our configurable product selector.

Product Configurator

Features

  • 1.6kW fan cooled
  • Configurable for fast time to market
  • Slots for up to 7 output modules
  • Output modules 3V3 to 60VDC
  • Module power up to 750W
  • 3 phase input range 342 to 528VAC
  • Flexible series & parallel capability
  • ITE & industrial or medical (2 x MOPP) versions
  • SEMI F47 compliant
  • Fan speed control
  • Reverse air option - no derating
  • 5V 1A standby
  • -20°C to +70°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
fleXPower-XT16 1600W Three Phase Configurable Configurable Datasheet RFQ
No documents yet.
No resources yet.