News

150W/200W DC-DC converters offer ultra-wide 12:1 input range for ultimate flexibility

Share

 

XP Power has just released two new series of baseplate cooled DC-DC brick converters with power ratings of 150W and 200W. The new RDF series modules incorporate an ultra-wide input voltage (nominally 72VDC) that covers 14-160VDC. These new modules are intended for applications that rely on multiple power sources, or a single source with wide voltage variation, such as renewable energy, battery systems, industrial technology, and railway applications.

Housed in a compact half-brick package measuring just 61.0 x 57.9 x 12.7mm (2.40” x 2.28” x 0.50”) the modules are ideally suited for use in modern space-constrained applications. The integrated baseplate allows for a variety of cooling options for effective thermal management and, therefore, elevated levels of reliability.

The voltages available in railway applications vary globally, often requiring different power designs to suit each geography. However, the 12:1 ultra-wide input range eliminates this challenge allowing designs to be deployed globally without revision to the power stages. The design process for railway usage is further eased as all RDF modules fully meet the requirements of the EN50155 transportation standard.

Both the RDF150 (150W) and RDF200 (200W) series offer a choice of single 12V, 15V, 24V and 48V outputs, with the RDF150 also including a 5V option. A remote sense is included for applications where the load is some distance from the power module and a voltage trim feature is also included. Indeed at -20%/+15%, the trim is wider than many modules currently available on the market.

Efficiency levels are up to 91% and the units have a remote on/off feature and consume just 15mA when in standby / inhibit mode. Alongside their EN50155 approval, the devices are also approved to EN50121-3-2 and EN61000-4-x for EMC as well as UL62368-1 for ITE use.

Intended for use in rugged environments, the RDF modules are able to operate at temperatures from -40ºC to +100ºC and overvoltage, overload and short circuit protection are included as standard.

The RDF150 and RDF200 series are available from Avnet Abacus, Digi-Key, Distrelec, Farnell, Mouser, Newark, RS, TRC Electronics, TME, approved regional distributors, or direct from XP Power with a 3-year warranty.   

More Info - The RDF150 Series

More Info - The RDF200 Series